XP Power
MS Detector Series

MS Detector Series

The MS Detector range of detector‑optimized, dual‑output high voltage DC‑DC power supplies are developed for the detector stage of mass spectrometry instruments, integrating a fast‑reversible main output up to ±12kV and a secondary adjustable output up to -5kV in a single compact module.

Designed to simplify system architecture and improve analytical performance, the MS Detector power supply delivers low ripple, high voltage stability, and polarity switching as fast as 5ms to support high‑speed positive/negative ion detection. With precise voltage and current regulation, control and monitoring interfaces, and comprehensive arc and overload protection, the MS Detector platform enables faster analysis times and easy integration into mass spectrometers.

Features

  • Input: +24VDC

  • Output 1: up to ±12kV reversible (bias)

  • Output 2: up to -5kV (multiplier)

  • Other output voltages available on request

  • Switching speeds of 25ms; optional 5ms

  • Output voltage & current regulated

  • Voltage and current monitor outputs

  • Short circuit, arc, & overload protection

  • Low ripple, high stability

  • Designed to meet UL61010

  • Operating temperature: +10°C to +60°C

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
1W0 to 12kV24VDCRegulated